IESNA:LM-63-2002
[TEST]P1645585
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42957.9
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6934.0 6488.7 6194.8 5967.6 5640.5 5498.1 5719.2 6164.5 6788.6 7518.6 8363.8 9266.5 10190.4 11217.4 12180.7 
13346.9 14180.0 14861.6 15385.6 15600.7 15531.0 14931.2 13165.2 12186.7 11629.3 10890.2 9390.7 6818.9 4495.4 2805.1 1863.0 
1120.8 511.9 302.9 121.2 0.0 0.0 
6934.0 6452.3 6176.7 5943.4 5622.3 5498.1 5734.4 6179.7 6806.7 7530.7 8400.1 9311.9 10223.8 11190.1 12220.0 
13334.8 14264.8 14940.3 15491.6 15715.8 15685.5 15100.9 13449.9 12398.8 11877.7 11141.6 9624.0 7040.0 4646.9 2911.1 1935.7 
1181.4 581.6 333.2 142.4 0.0 0.0 
6934.0 6494.7 6188.8 5988.8 5707.1 5534.5 5704.1 6100.9 6634.1 7312.6 8136.6 9009.0 9920.8 10899.3 11911.1 
12965.2 14025.5 14964.5 15833.9 16409.5 16624.6 16603.4 15873.3 14443.5 13649.8 12907.7 11417.3 8745.5 5622.3 3510.9 
2335.6 1487.4 820.9 545.3 230.2 0.0 0.0 
6934.0 6515.9 6252.4 6070.6 5816.2 5637.5 5698.0 5976.7 6443.2 7009.7 7697.4 8524.3 9366.5 10260.1 11205.2 
12201.9 13313.6 14510.2 15700.7 16727.6 17518.2 18021.1 18154.4 18005.9 17600.0 16818.5 15585.5 13240.9 8600.1 5128.5 
2989.9 1899.3 1084.5 539.2 203.0 0.0 0.0 
6934.0 6570.5 6309.9 6143.3 5973.7 5810.1 5767.7 5907.1 6203.9 6643.2 7200.6 7839.7 8527.4 9321.0 10193.5 
11068.9 12092.8 13265.1 14585.9 15988.4 17163.8 18124.1 18875.3 19490.3 20081.0 20626.2 20892.8 19932.5 16209.6 9578.5 
4431.8 1963.0 1045.1 445.3 163.6 3.0 0.0 
6934.0 6649.2 6409.9 6255.4 6158.5 6055.5 6001.0 6052.5 6200.9 6476.6 6855.2 7273.3 7745.8 8312.3 9012.0 
9681.5 10505.5 11523.3 12698.7 14104.2 15534.0 16885.1 18157.4 19369.1 20841.3 22574.0 24482.5 26021.3 25357.9 20071.9 
10862.9 4244.0 1478.3 717.9 233.3 6.1 0.0 
6934.0 6718.9 6515.9 6394.8 6343.3 6334.2 6346.3 6391.7 6479.6 6631.1 6882.5 7206.6 7479.2 7733.7 8115.4 
8651.6 9278.6 10060.2 11117.4 12432.1 14004.3 15628.0 17388.0 19144.9 20983.7 23295.0 25921.4 28626.5 29759.5 26851.4 
20411.2 11914.1 4201.6 1511.6 569.5 51.5 0.0 
6934.0 6721.9 6525.0 6406.9 6358.4 6358.4 6382.7 6431.1 6515.9 6667.4 6924.9 7243.0 7500.4 7727.6 8091.2 
8609.2 9184.7 9966.3 11020.4 12289.7 13904.3 15570.4 17291.0 19154.0 20983.7 23285.9 25894.1 28638.6 29795.8 26951.3 
20732.3 12744.1 4395.5 1551.0 596.8 54.5 0.0 
6934.0 6758.3 6628.0 6552.3 6549.3 6597.7 6688.6 6785.5 6909.7 7070.3 7358.1 7664.0 7797.3 7945.7 8260.8 
8669.7 9199.9 9975.4 11026.5 12310.9 13822.5 15552.2 17384.9 19260.0 21174.5 23361.7 25742.7 27732.9 28038.8 25224.6 
20217.3 12816.8 5186.1 1317.7 572.5 78.8 0.0 
6934.0 6846.1 6800.7 6812.8 6891.6 7012.7 7136.9 7273.3 7421.7 7627.7 7903.3 8073.0 8154.8 8318.3 8584.9 
8999.9 9511.9 10417.6 11517.2 12853.2 14610.1 16476.1 18475.5 20647.4 22989.1 25500.3 27735.9 29144.5 28266.0 24839.9 
19472.1 10166.2 3229.2 1181.4 515.0 142.4 0.0 
6934.0 6930.9 6970.3 7073.3 7255.1 7488.3 7718.6 7967.0 8230.5 8515.3 8851.5 9030.2 9212.0 9472.5 9839.0 
10351.0 11035.6 11877.7 12895.6 14058.8 15322.0 16733.6 18160.4 19890.1 21647.1 23364.7 24500.7 24561.2 21859.1 17960.5 
12513.9 5240.6 1654.0 705.8 260.5 78.8 0.0 
6934.0 6985.5 7061.2 7203.6 7436.8 7703.4 7970.0 8239.6 8500.1 8793.9 9093.8 9215.0 9315.0 9454.3 9617.9 
9851.2 10187.4 10611.5 11156.8 11814.1 12568.4 13374.2 14264.8 15388.6 16564.0 17563.7 17981.7 17518.2 14964.5 12059.5 
8394.1 3610.9 1208.7 605.9 296.9 109.1 0.0 
6934.0 6967.3 7070.3 7243.0 7488.3 7751.9 8009.4 8236.6 8430.4 8621.3 8784.9 8784.9 8709.1 8642.5 8539.5 
8448.6 8412.3 8385.0 8342.6 8275.9 8191.1 8094.2 8079.0 8260.8 8603.1 8863.6 8648.5 7639.8 5613.2 3974.4 
2496.1 1281.4 742.2 430.2 245.4 96.9 0.0 
6934.0 7058.2 7194.5 7358.1 7567.1 7736.7 7845.8 7891.2 7833.7 7664.0 7379.3 6894.6 6216.0 5395.1 4404.5 
3541.2 2793.0 2308.3 2066.0 1956.9 1899.3 1860.0 1805.4 1766.1 1799.4 1826.6 1760.0 1629.7 1405.6 1166.3 972.4 760.3 548.3 348.4 
190.8 60.6 0.0 
6934.0 7127.8 7252.0 7355.0 7439.9 7442.9 7303.5 6982.4 6446.3 5761.7 4958.9 4028.9 3189.8 2680.9 2438.6 2329.5 
2265.9 2235.6 2229.5 2229.5 2223.5 2199.2 2147.7 2072.0 1999.3 1966.0 1896.3 1741.8 1496.5 1190.5 948.2 748.2 527.1 315.0 187.8 48.5 
0.0 
6934.0 7158.1 7252.0 7270.2 7203.6 6955.2 6437.2 5761.7 4977.1 4086.5 3341.3 2944.4 2780.9 2705.1 2641.5 2599.1 2593.0 
2614.3 2665.7 2723.3 2780.9 2820.2 2832.4 2783.9 2683.9 2538.5 2326.5 2087.2 1796.4 1408.6 1017.8 678.6 451.4 302.9 157.5 30.3 0.0 
6934.0 7188.4 7227.8 7136.9 6852.2 6297.8 5561.7 4746.9 3925.9 3356.4 3147.4 3059.6 2974.7 2892.9 2823.3 2774.8 
2771.8 2841.4 2896.0 2871.7 2871.7 2874.8 2796.0 2635.5 2484.0 2350.7 2187.1 1978.1 1732.7 1460.1 1114.8 772.5 542.2 342.3 148.4 21.2 
0.0 
6934.0 7161.2 7155.1 6955.2 6467.5 5743.5 4955.9 4153.1 3550.3 3380.7 3335.2 3265.5 3153.5 3017.1 2911.1 2847.5 
2720.3 2544.6 2526.4 2471.9 2356.8 2362.8 2378.0 2408.3 2429.5 2408.3 2362.8 2290.1 2178.0 1984.2 1548.0 1187.5 836.1 493.8 206.0 12.1 
0.0 
6934.0 7152.1 7103.6 6815.8 6164.5 5395.1 4537.8 3829.0 3571.5 3556.4 3532.1 3456.4 3329.2 3165.6 2999.0 2659.7 
2429.5 2278.0 2069.0 2023.5 2014.5 2044.8 2111.4 2159.9 2135.6 2081.1 2011.4 1920.6 1802.4 1654.0 1372.3 1145.1 914.8 569.5 242.3 12.1 
0.0 
6934.0 7152.1 7085.4 6688.6 5982.8 5140.7 4316.7 3753.3 3683.6 3719.9 3716.9 3650.3 3520.0 3338.2 2920.2 2550.6 
2281.0 1972.0 1860.0 1808.5 1796.4 1808.5 1826.6 1805.4 1702.4 1644.9 1596.4 1529.8 1423.8 1302.6 1123.9 942.1 739.1 511.9 230.2 9.1 
0.0 
6934.0 7091.5 7006.7 6634.1 5837.4 5007.4 4192.5 3732.0 3732.0 3792.6 3810.8 3759.3 3653.3 3426.1 2917.2 2505.2 
2123.5 1902.4 1829.7 1841.8 1969.0 1999.3 1811.5 1808.5 1654.0 1632.8 1551.0 1475.2 1384.4 1190.5 1005.7 805.8 596.8 412.0 169.6 9.1 
0.0 
6934.0 7061.2 6985.5 6600.8 5837.4 5007.4 4192.5 3729.0 3738.1 3801.7 3819.9 3780.5 3677.5 3417.0 2926.3 2487.0 
2120.5 1896.3 1829.7 1863.0 2038.7 2056.9 1814.5 1829.7 1660.0 1660.0 1554.0 1463.1 1357.1 1151.1 969.4 784.6 560.4 348.4 160.6 9.1 
0.0 
